Skip to main content

Getting Started with Seeed Studio XIAO SAMD21 Series

Seeed Studio XIAO SAMD21Seeed Studio XIAO SAMD21 Plus

Overview

The Seeed Studio XIAO SAMD21, which used to be named Seeeduino XIAO, is the first debut of the Seeed Studio XIAO family, a series of powerful thumb-size dev boards compatible with Arduino. It carries the powerful ATSAMD21G18A-MU which is a low-power microcontroller. On the other hand, this little board has good performance in processing but needs less power. It is designed in a tiny size and can be used for wearable devices and small projects.

Seeed Studio XIAO SAMD21 has 14 PINs, which can be used for 11 digital interfaces, 11 analog interfaces, 10 PWM interfaces (d1-d10), 1 DAC output pin D0, 1 SWD pad interface, 1 I2C interface, 1 SPI interface, 1 UART interface, Serial communication indicator (T/R), Blink light (L) through pin multiplexing. The colors of LEDs(Power, L,RX,TX) are green, yellow, blue, and blue. Moreover, Seeed Studio XIAO SAMD21 has a Type-C interface that can supply power and download code. There are two reset buttons, you can short-connect them to reset the board.

Powered by Microchip's SAMD21G18A ARM Cortex-M0+ 32-bit processor, XIAO SAMD21 Plus brings enhanced flexibility and expandability to the tiny and versatile XIAO SAMD21. While maintaining all the powerful features including Arduino, MicroPython, and PlatformIO compatibility, the Plus variant features redesigned castellations and backside pad layout, offering 16 additional GPIOs, integrated Li-ion battery management, dedicated Reset and Boot buttons, and an onboard programmable WS2812 RGB LED. It is ideal for advanced IoT projects, battery-powered wearables, embedded applications, and production-ready SoM designs.

Documentations

There are two documents on the usage of Seeed Studio XIAO SAMD21 which focus on different areas, check the table below for reference:

Documentation by SeeedDocumentation by Nanase
Pinout DigramInterface
Seeed Studio XIAO SAMD21 Getting StartedSeeed Studio XIAO SAMD21 with MicroSD Card(SPI)
Seeed Studio XIAO SAMD21 GPIO UsageSeeed Studio XIAO SAMD21 with GPS(UART)
Seeed Studio XIAO SAMD21 ResourcesSingle Cycle IOBUS

Features

  • Powerful MCU: Microchip ATSAMD21G18A Arm® Cortex®-M0+ processor at 48 MHz, with 256 KB Flash, 32 KB SRAM, and native USB support.
  • Expanded I/O: XIAO SAMD21 Plus retains the standard 14-pin XIAO layout and adds 16 GPIOs through 1.27 mm backside SMD castellations, with PWM, DAC, I2C, UART, SPI, I2S, and SWD support.
  • Integrated Power Management: Supports direct Li-ion battery connection, onboard charging, backflow protection, and charge-status indication.
  • Flexible Development: Compatible with Arduino IDE, PlatformIO, CircuitPython, and TinyGo.
  • Compact and Ecosystem-Ready: Maintains the 21 × 17.8 mm breadboard-friendly XIAO form factor while adopting the standardized XIAO Plus backside layout for expansion boards and custom carrier designs.

Specification

Product NameSeeed Studio XIAO SAMD21Seeed Studio XIAO SAMD21 Plus
Chipset

Microchip SAMD21G18

ProcessorArm® Cortex®-M0+ processor running at up to 48 MHz
RAM32 KB SRAM
Flash256 KB Flash
Interface

GPIO Pin ×14
Digital Pin ×11
Analog Pin ×11
DAC ×1
I2C ×1
UART ×1
SPI ×1

GPIO Pin ×30
Digital Pin ×27
Analog Pin ×11
DAC ×1
I2C ×2
UART ×1
SPI ×1
I2S ×1

Onboard

User LED ×1
Power LED ×1
TX/RX Status LED ×2

User LED ×1
Reset Button ×1
Boot Button ×1

Battery ManagementNoneOnboard PMIC
Power

Input Voltage (Type-C): 5 V
BAT Input: Not supported

Input Voltage (Type-C): 5 V
BAT Input: 3.7 V single-cell Li-ion/LiPo battery

BAT-to-3V3 Backflow ProtectionNoYes
Working Temperature-40°C to 85°C
Dimensions21 × 17.8 mm
Software Compatibility

Arduino, PlatformIO, MicroPython, CircuitPython, Zephyr, and more

Hardware Overview

XIAO SAMD21 Front

XIAO SAMD21 Back

caution

For general I/O pins: Working voltage of MCU is 3.3V. Voltage input connected to general I/O pins may cause chip damage if it' higher than 3.3V .

For power supply pins: The built-in DC-DC converter circuit able to change 5V voltage into 3.3V allows to power the device with a 5V supply via VIN-PIN and 5V-PIN.

It is critical to understand that the VIN and GND pads on the back of the XIAO SAMD21 are not designed for directly connecting a battery, especially not a rechargeable lithium battery (LiPo/Li-Ion). The board lacks the essential battery management circuitry required for safe operation. These pads are simply an alternative power input point that bypasses the board's built-in protection diode. If you wish to power your project with a battery, you must use a dedicated external battery management module that provides charging and protection, and then connect that module's regulated output to the XIAO's 5V pin.

Please pay attention to use, do not lift the shield cover.

Pin Map

XIAO PinFunctionXIAO SAMD21XIAO SAMD21 PlusDescription
5VVBUSVBUSVBUSUSB 5 V power input/output
GNDGNDGNDGNDGround
3V33V3_OUT3V3_OUT3V3_OUT3.3 V power output
D0A0 / DACPA02PA02GPIO, ADC AIN0, DAC output; no hardware PWM
D1A1PA04PA04GPIO, ADC AIN4
D2A2PA10PA10GPIO, ADC AIN18
D3A3PA11PA11GPIO, ADC AIN19
D4SDA0PA08PA08GPIO, ADC AIN16, I2C data
D5SCL0PA09PA09GPIO, ADC AIN17, I2C clock
D6TXPB08PB08GPIO, ADC AIN2, UART transmit
D7RXPB09PB09GPIO, ADC AIN3, UART receive
D8SCKPA07PA07GPIO, ADC AIN7, SPI clock
D9MISOPA05PA05GPIO, ADC AIN5, SPI data input
D10MOSIPA06PA06GPIO, ADC AIN6, SPI data output
D11TX_LEDPA19-Internal TX LED on XIAO SAMD21; not defined on Plus
D12GPIOPA18 (RX_LED)PA28Plus expansion GPIO
D13SCL1PA17 (USER_LED)PA17Plus expansion GPIO and I2C1 clock
D14SDA1-PA16Plus expansion GPIO and I2C1 data
D15GPIO-PA15Plus expansion GPIO
D16GPIO-PA14Plus expansion GPIO
D17GPIO-PA13Plus expansion GPIO
D18GPIO-PA12Plus expansion GPIO
D19I2S_SD-PA19Plus expansion GPIO and I2S data
D20I2S_SCK-PA20Plus expansion GPIO and I2S clock
D21I2S_WS-PA21Plus expansion GPIO and I2S word select
D22GPIO-PB10Plus expansion GPIO
D23GPIO-PB11Plus expansion GPIO
D24GPIO-PB23Plus expansion GPIO
D25GPIO-PA23Plus expansion GPIO
D26GPIO-PB2Plus expansion GPIO
D27GPIO-PA18Plus expansion GPIO
VBAT_ENBattery Enable-PB2Battery power control on Plus
AIN11_VBATVoltage Read-PB3Read the battery voltage on Plus
ResetRESETNRESETNRESETNActive-low reset input, package pin 40
TX_LEDLEDPA19-Original-board TX indicator, active low
RX_LEDLEDPA18-Original-board RX indicator, active low
USER_LEDLEDPA17-Original-board user LED, active low
POWER_LEDPower indicator3V3-Original-board green power LED; not an MCU GPIO
RGB_LEDWS2812B data-PA27Plus addressable RGB LED data
USER_BUTTONButton-PB22Plus user button, active low
VBAT_ENBattery ADC enable-PB02Enables battery-voltage measurement
AIN11_VBATBattery ADC-PB03 / AIN11Battery voltage through a 1/2 divider
CHARGE_LEDCharging indicator--Plus hardware-controlled charging LED; not an MCU GPIO
SWDIOSWD debugPA31PA31Serial Wire Debug data
SWCLKSWD debugPA30PA30Serial Wire Debug clock

Enter Bootloader Mode

For XIAO SAMD21

Sometimes the Seeed Studio XIAO SAMD21 port may disappear when user programming process fails. we can solve this problem by the following operation:

  • Connect the Seeed Studio XIAO SAMD21 to your computer.
  • Use tweezers or short lines to short the RST pins in the diagram twice.
  • The orange LED lights flicker on and light up.

At this point, the chip enters Bootloader mode and the burn port appears again. Because the samd21 chip has two partitions, one is the Bootloader and the other is the user program. The product will burn a bootloader code in the system memory when it leaves the factory. We can switch modes by performing the above steps.

pir

For XIAO SAMD21 Plus

Connect the XIAO SAMD21 Plus to your computer. Press the Reset button twice consecutively to enter Bootloader Mode.

Reset

If you want to reset the Seeed Studio XIAO SAMD21 , perform the following steps:

  • Connect the Seeed Studio XIAO SAMD21 to your computer.
  • Use tweezers or short lines to short the RST pins only once
  • The orange LED lights flicker on and light up.

Please note: The behavior of the built-in LED is reversed to the one on an Arduino. On the Seeed Studio XIAO SAMD21 , the pin has to be pulled low, whereas on other micro-controllers it has to be pulled high.  

Interrupt

All pins on Seeed Studio XIAO SAMD21 support interrupts, but two pins cannot be used at the same time: 5 pin and 7 pin. For more detail about Interrupt please check here.

Getting Started

Hardware

Seeed Studio XIAO SAMD21Seeed Studio XIAO SAMD21 Plus

Materials required

  • Seeed Studio XIAO SAMD21 x1
  • Computer x1
  • USB Type-C cable x1
tip

Some USB cables can only supply power and cannot transfer data. If you don't have a usb cable or don't know if your usb cable can transmit data, you can check seeed USB type C support USB 3.1.

  • Step 1. Prepare a Seeed Studio XIAO SAMD21 and a Type-C cable.

  • Step 2. Connect the Seeed Studio XIAO SAMD21 to your computer.Then the yellow power LED should go on.

Software

note

If this is your first time using Arduino, we highly recommend you to refer to Getting Started with Arduino

  • Step 1. You need to Install an Arduino Software.

Launch the Arduino application

Double-click the Arduino application (arduino.exe) you have previously downloaded.

note

If the Arduino Software loads in a different language, you can change it in the preferences dialog. See the Arduino Software (IDE) page for details.

  • Step 2. Open the Blink example

Open the LED blink example sketch: File > Examples >01.Basics > Blink.

pir

  • Step 3. Add Seeeduino to your Arduino IDE

Click on File > Preference, and fill Additional Boards Manager URLs with the url below:

https://files.seeedstudio.com/arduino/package_seeeduino_boards_index.json

pir

Click Tools-> Board-> Boards Manager..., print keyword "Seeed Studio XIAO SAMD21" in the searching blank. Here comes the Seeed SAMD Boards. Install it.

pir

  • Step 4. Select your board and port

After installing the board, click Tools-> Board, find Seeed Studio XIAO and select it. Now you have already set up the board of Seeed Studio XIAO SAMD21 for Arduino IDE.

pir

Select the serial device of the Arduino board from the Tools | Serial Port menu. This is likely to be COM3 or higher (COM1 and COM2 are usually reserved for hardware serial ports). To find out, you can disconnect your Arduino board and re-open the menu; the entry that disappears should be the Arduino board. Reconnect the board and select that serial port.

pir

  • Step 5.Upload the program

Now, simply click the Upload button in the environment. Wait a few seconds and if the upload is successful, the message "Done uploading." will appear in the status bar.

pir

A few seconds after the upload finishes, you should see the pin 13 (L) LED on the board start to blink (in orange). If it does, congratulations! You've gotten Arduino up-and-running. If you have problems, please see the troubleshooting suggestions.

note

The maximum flash size is 8 KB. For more information, refer to the ATSAMD21G18A-MU datasheet in the resources section.

On the XIAO SAMD21 Plus, the L (LED) pin has been removed. It is replaced by the RGB_LED, which is controlled via pin PA27.

‑ Change the target board to XIAO M0 Plus.

pir

  • Install the Adafruit_NeoPixel library and update it to the latest version.

pir

‑ Replace the code with the snippet below. RGB_LED's data pin is PA27 (PIN_NEOPIXEL). The power-control pin is D11 — please add '#define NEOPIXEL_POWER 11' to your sketch.

caution

The RGB LEDs may cause eye strain or injury if operated at excessive brightness; proper eye protection is recommended.

#include <Adafruit_NeoPixel.h>
#define NEOPIXEL_POWER 11

#define NUMPIXELS 1

Adafruit_NeoPixel pixels(NUMPIXELS, PIN_NEOPIXEL, NEO_GRB + NEO_KHZ800);

void setup() {
pixels.begin();

pinMode(NEOPIXEL_POWER, OUTPUT);
digitalWrite(NEOPIXEL_POWER, HIGH);

// Set overall brightness (0~255)
// Recommended eye-friendly range: 10~50
pixels.setBrightness(50);
}


void loop() {

pixels.clear();
pixels.setPixelColor(0, pixels.Color(15, 25, 205));
pixels.show();
delay(400);


pixels.clear();
pixels.setPixelColor(0, pixels.Color(103, 25, 205));
pixels.show();
delay(400);


pixels.clear();
pixels.setPixelColor(0, pixels.Color(233, 242, 205));
pixels.show();
delay(400);


pixels.clear();
pixels.setPixelColor(0, pixels.Color(233, 23, 23));
pixels.show();
delay(400);


pixels.clear();
pixels.setPixelColor(0, pixels.Color(12, 66, 101));
pixels.show();
delay(400);


pixels.clear();
pixels.show();
delay(500);
}

‑ Click Upload to flash the program. Once completed, the RGB‑LED will light up.

pir

note

The maximum flash size is 8 KB. For more information, refer to the ATSAMD21G18A-MU datasheet in the resources section.

Pin Multiplexing

We don't need to configure the pins ourselves, after using the pins, you can call a function directly.

Digital Input and Output

  • Use pin 6 as the digital pin:
const int buttonPin = 6;     // the number of the pushbutton pin
const int ledPin = 13; // the number of the LED pin

int buttonState = 0; // variable for reading the pushbutton status

void setup() {
// initialize the LED pin as an output:
pinMode(ledPin, OUTPUT);
// initialize the pushbutton pin as an input:
pinMode(buttonPin, INPUT);
}

void loop() {
// read the state of the pushbutton value:
buttonState = digitalRead(buttonPin);

// check if the pushbutton is pressed. If it is, the buttonState is HIGH:
if (buttonState == HIGH) {
// turn LED on:
digitalWrite(ledPin, HIGH);
} else {
// turn LED off:
digitalWrite(ledPin, LOW);
}
}

AnalogRead

  • Use pin 6 as the analog pin:


void setup() {
// declare the ledPin as an OUTPUT:
pinMode(ledPin, OUTPUT);
}

void loop() {
// read the value from the sensor:
sensorValue = analogRead(sensorPin);
// turn the ledPin on
digitalWrite(ledPin, HIGH);
// stop the program for <sensorValue> milliseconds:
delay(sensorValue);
// turn the ledPin off:
digitalWrite(ledPin, LOW);
// stop the program for for <sensorValue> milliseconds:
delay(sensorValue);
}

Serial

  • Use pin 6 as the TX pin of UART(RX pin of UART is pin 7):

void setup() {
Serial1.begin(115200);
while (!Serial);
}

void loop() {
Serial1.println("Hello,World");
delay(1000);
}

I2C

  • Use pin 5 as the SCL pin of IIC(SDA pin of IIC is pin 4):
// Wire Master Writer
// by Nicholas Zambetti <http://www.zambetti.com>

// Demonstrates use of the Wire library
// Writes data to an I2C/TWI slave device
// Refer to the "Wire Slave Receiver" example for use with this

// Created 29 March 2006

// This example code is in the public domain.


#include <Wire.h>

void setup()
{
Wire.begin(); // join i2c bus (address optional for master)
}

byte x = 0;

void loop()
{
Wire.beginTransmission(4); // transmit to device #4
Wire.write("x is "); // sends five bytes
Wire.write(x); // sends one byte
Wire.endTransmission(); // stop transmitting
x++;
delay(500);
}

SPI

  • Use pin 8 as the SCK pin of SPI(MISO pin of SPI is pin 9,MOSI pin of SPI is pin 10):
#include <SPI.h>
const int CS = 7;
void setup (void) {
digitalWrite(CS, HIGH); // disable Slave Select
SPI.begin ();
SPI.setClockDivider(SPI_CLOCK_DIV8);//divide the clock by 8
}

void loop (void) {
char c;
digitalWrite(CS, LOW); // enable Slave Select
// send test string
for (const char * p = "Hello, world!\r" ; c = *p; p++) {
SPI.transfer (c);
}
digitalWrite(CS, HIGH); // disable Slave Select
delay(2000);
}

QTouch

For how to use QTouch, we provide an example project: How to Make a Fruit Piano on Seeed Studio XIAO SAMD21 ’s Q-Touch Function.

Analog Input and Output

While it still has PWM-based "analog outputs", the SAMD21 also features true analog output in the form of a digital-to-analog converter (DAC). This module can produce an analog voltage between 0 and 3.3V. It can be used to produce audio with more natural sound, or as a kind of "digital potentiometer" to control analog devices.

The DAC is only available on the Arduino pin A0, and is controlled using analogWrite(A0, <value>). The DAC can be set up to 10-bit resolution (make sure to call analogWriteResolution(10) in your setup), which means values between 0 and 1023 will set the voltage to somewhere between 0 and 3.3V.

In addition to the DAC, the SAMD21's ADC channels also stand apart from the ATmega328: they're equipped with up to 12-bit resolution. That means the analog input values can range from 0-4095, representing a voltage between 0 and 3.3V. To use the ADC's in 12-bit mode, make sure you call analogReadResolution(12) in your setup.

Serial Plotting the DAC

Here's an example that demonstrates both the DAC and the ADC. To set the experiment up, connect A0 to A1 -- we'll drive A0 with an analog voltage, then read it with A1. It's the simplest circuit we've ever put in a tutorial:

note

The Seeed Studio XIAO SAMD21 using the Seeed Studio XIAO SAMD21 expansion board

This sketch produces a sine wave output on A0, with values ranging from 0 to 3.3V. Then it uses A1 to read that output into its ADC, and convert it into a voltage between 0 and 3.3V.

You can, of course, open the serial monitor to view the voltage values stream by. But if the the sine wave is hard to visualize through text, check out Arduino's new Serial Plotter, by going to Tools > Serial Plotter.

Thank you to Aleksei Tertychnyi for submitting the code, all related functionalities were developed and contributed by him.

#define DAC_PIN A0 // Make code a bit more legible
float x = 0; // Value to take the sin of
float increment = 0.02; // Value to increment x by each time
// Frequency of sine wave is about 1.37 Hz

void setup()
{
analogWriteResolution(10); // Set analog out resolution to max, 10-bits
analogReadResolution(12); // Set analog input resolution to max, 12-bits

Serial.begin(9600);
}

void loop()
{
// Generate a voltage value between 0 and 1023.
// Let's scale a sin wave between those values:
// Offset by 511.5, then multiply sin by 511.5.
int dacVoltage = (int)(511.5 + 511.5 * sin(x));
x += increment; // Increase value of x

// Generate a voltage between 0 and 3.3V.
// 0= 0V, 1023=3.3V, 512=1.65V, etc.
analogWrite(DAC_PIN, dacVoltage);

// Now read A1 (connected to A0), and convert that
// 12-bit ADC value to a voltage between 0 and 3.3.
float voltage = analogRead(A1) * 3.3 / 4096.0;
Serial.println(voltage); // Print the voltage.
delay(1); // Delay 1ms
}

Result

pir

Battery Usage

note

Only the XIAO SAMD21 Plus features a BAT battery connector on its back side, please take note.

The XIAO SAMD21 Plus is capable of using a 3.7V lithium battery as the power supply input. You can refer to the following diagram for the wiring method.


caution

Please be careful not to short-circuit the positive and negative terminals and burn the battery and equipment when soldering. If the battery has power, never solder it onto the board, as this may burn out the circuit board. Short-circuiting while the circuit is powered on poses a significant risk; it is recommended to use an adapter.

Battery Voltage Reading Example

According to the schematic, the SGM40567-4.2XG/TR provides single-cell lithium battery charging with a charging current of approximately 200 mA. The Charge_LED blinks during charging.

Battery voltage measurement is controlled by the TPS22916CNYFPR load switch through PB2/VBAT_EN, reducing standby power consumption. The battery voltage is divided by two and measured through the PB3/AIN11_VBAT ADC pin.


The battery voltage is measured using a resistor-divider circuit. The voltage read by the ADC is half of the actual battery voltage, so the software must multiply the ADC measurement by 2 to obtain the actual battery voltage.

In the Arduino core, PB02 and PB03 are mapped to pin numbers 31 and 32, respectively. Define them as follows:

// VBAT_EN on PB02
#define PIN_VBAT_EN (31u)

// AIN11_VBAT on PB03
#define PIN_VBAT_ADC (32u)
Battery read example
constexpr float ADC_VREF = 3.3f;
constexpr float ADC_MAX = 4095.0f;
constexpr float DIVIDER_RATIO = 2.0f; // R5 = R6 = 10 kΩ

float readBatteryVoltage() {
digitalWrite(PIN_VBAT_EN, HIGH);
delay(10);

analogRead(PIN_VBAT_ADC); // Discard a stale reading

uint32_t sum = 0;
constexpr int samples = 16;

for (int i = 0; i < samples; i++) {
sum += analogRead(PIN_VBAT_ADC);
delay(2);
}

digitalWrite(PIN_VBAT_EN, LOW);

float adcRaw = sum / static_cast<float>(samples);
float adcVoltage = adcRaw * ADC_VREF / ADC_MAX;

return adcVoltage * DIVIDER_RATIO;
}

void setup() {
Serial.begin(115200);

pinMode(PIN_VBAT_EN, OUTPUT);
digitalWrite(PIN_VBAT_EN, LOW);

analogReadResolution(12); // SAMD21 ADC: 0–4095
}

void loop() {
float batteryVoltage = readBatteryVoltage();

Serial.print("Battery: ");
Serial.print(batteryVoltage, 3);
Serial.println(" V");

delay(1000);
}

note

For low-power applications, disable BAT_EN after the battery voltage measurement is complete to reduce the quiescent power consumption caused by the voltage-divider resistors.

  • The Charge_LED blinks while the battery is charging.

  • Battery voltage measurement result: The measured voltage of a lithium-ion battery may differ from the nominal value printed on the battery. Always refer to the actual measured value.

The sample application

Resources

XIAO SAMD21

Hardware Design

Mechanical Design

Software & Tools

XIAO SAMD21 Plus

Hardware Design

Mechanical Design

Course Resources

Tech Support & Product Discussion

Thank you for choosing our products! We are here to provide you with different support to ensure that your experience with our products is as smooth as possible. We offer several communication channels to cater to different preferences and needs.

Loading Comments...